Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDK/K
Bill of material
ACDKK-65/35(1-0)-R1/2-R1
TYP
Type
ACDK/K-65
CB
Cylinder boring
65 mm
RD
Rod diameter
35 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
F1
Clevis eye inner diameter
mm
L12
Length
259 mm
A
Diameter
75 mm
K
Height
56 mm
A2
Diameter
65 mm
B2
Length
33 mm
E1
Length
40 mm
G1
Width
28 mm
H2
Width
30 mm
L
Length
61 mm
M2
Length
82 mm
X2
Length
16 mm
KE
Height
49 mm
INFO
Datasheet
PDF Info
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura