Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDA
Bill of material
ACDA-40/20(1-0)-R3/8-R1
TYP
Type
ACDA-40
CB
Cylinder boring
40 mm
RD
Rod diameter
20 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
F1
Clevis eye inner diameter
mm
L1
Length
204 mm
A
Diameter
50 mm
K
Height
41 mm
A1
Height
50 mm
B1
Length
25.0 mm
E1
Length
24 mm
G1
Width
19 mm
L
Length
48 mm
M1
Length
77 mm
X1
Length
22 mm
KE
Height
36 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices