Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDB
Bill of material
ACDB-35/20(1-0)-R1/8-R1
TYP
Type
ACDB-35
CB
Cylinder boring
35 mm
RD
Rod diameter
20 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
CLE
Clevis eye
F1L
Clevis eye inner diameter
mm
E
Thread
F1R
Welded clevis eye inner diameter
mm
L2
Length
158 mm
A
Diameter
45 mm
K
Height
34 mm
A1
Diameter
42 mm
B1
Length
21.0 mm
E1
Length
20 mm
G1
Width
15 mm
L
Length
53 mm
M2
Length
65 mm
X2
Length
15 mm
Y1
Length
14 mm
KE
Height
34 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices