Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDC1
Bill of material
ACDC1-32/22(1-0)-R1/8-R1
TYP
Type
ACDC1-32
CB
Cylinder boring
32 mm
RD
Rod diameter
22 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
CLE
Clevis eye
F1
Clevis eye inner diameter
mm
E
Thread
L3
Length
108 mm
L4
Length
25 mm
A
Diameter
42 mm
G
Diameter
94 mm
H
Hole circle diameter
75 mm
J
Diameter
60 mm
K
Height
32 mm
N1
Diameter
9 mm
C1
Length
5 mm
D1
Length
12 mm
L
Length
53 mm
M2
Length
60 mm
X2
Length
10 mm
Y1
Length
14 mm
KE
Height
32 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices