Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDG
Bill of material
ACDG-40/22(1-0)-R3/8-R1
TYP
Type
ACDG-40
CB
Cylinder boring
40 mm
RD
Rod diameter
22 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
CLE
Clevis eye
F1L
Clevis eye inner diameter
mm
E
Thread
F1R
Welded clevis eye inner diameter
mm
L2
Length
176 mm
A
Diameter
50 mm
K
Height
41 mm
A2
Height
50 mm
B2
Length
25 mm
E1
Length
30 mm
G1
Width
19 mm
H1
Width
16 mm
L
Length
48 mm
M2
Length
67 mm
X2
Length
12 mm
Y1
Length
16 mm
KE
Height
36 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices