Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDG
Bill of material
ACDG-63/36(1-0)-R1/2-R1
TYP
Type
ACDG-63
CB
Cylinder boring
63 mm
RD
Rod diameter
36 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
CLE
Clevis eye
F1L
Clevis eye inner diameter
mm
E
Thread
F1R
Welded clevis eye inner diameter
mm
L2
Length
219 mm
A
Diameter
75 mm
K
Height
56 mm
A2
Height
65 mm
B2
Length
33 mm
E1
Length
40 mm
G1
Width
28 mm
H1
Width
22 mm
L
Length
61 mm
M2
Length
82 mm
X2
Length
16 mm
Y1
Length
22 mm
KE
Height
49 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices