Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDGK/GK
Bill of material
ACDGK/GK-40/28(1-0)-R3/8-R1
TYP
Type
ACDGK/GK-40
CB
Cylinder boring
40 mm
RD
Rod diameter
28 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
F1
Clevis eye inner diameter
mm
L13
Length
222 mm
A
Diameter
50 mm
K
Height
41 mm
A3
Diameter
53 mm
B3
Length
26.5 mm
E2
Length
38 mm
G2
Width
13 mm
H1
Width
16 mm
L
Length
48 mm
M2
Length
67 mm
X2
Length
12 mm
KE
Height
36 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices