Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDGK/GK
Bill of material
ACDGK/GK-60/35(1-0)-R1/2-R1
TYP
Type
ACDGK/GK-60
CB
Cylinder boring
60 mm
RD
Rod diameter
35 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
F1
Clevis eye inner diameter
mm
L13
Length
281 mm
A
Diameter
70 mm
K
Height
53 mm
A3
Diameter
73 mm
B3
Length
36.5 mm
E2
Length
51 mm
G2
Width
19 mm
H1
Width
22 mm
L
Length
61 mm
M2
Length
82 mm
X2
Length
16 mm
KE
Height
46 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices