Catalog navigation
CAD model selection
HELP_VARIABLE
Company
A4Hydrauliek / Mures Hydraulici
Description
ACDK/K
Bill of material
ACDKK-70/45(1-0)-R1/2-R1
TYP
Type
ACDK/K-70
CB
Cylinder boring
70 mm
RD
Rod diameter
45 mm
HUB
Stroke
mm
HUBST
Piston rod position
mm
Enter value for HUBST
Piston rod position
mm
cm
inch
ft
R
Oil bleeder
RPOS
Oil bleeder position (see information)
ABPOS
Air bleeder position (see information)
AB
Air bleeder
PS
Piston seal
SL
Seals
F1
Clevis eye inner diameter
mm
L12
Length
259 mm
A
Diameter
80 mm
K
Height
58 mm
A2
Diameter
65 mm
B2
Length
33 mm
E1
Length
40 mm
G1
Width
28 mm
H2
Width
30 mm
L
Length
61 mm
M2
Length
82 mm
X2
Length
16 mm
KE
Height
51 mm
INFO
Datasheet
PDF Info
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices